Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

Horizontal Rail, Rear, Type R-VT, Rugged
The horizontal rail, type rugged VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Center, Type ST, Standard
The horizontal rail, center, type ST enables the isolated assembly of a backplane.

Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors.

Horizontal Rail, Rear, Center, Type VT
The horizontal rail, center, type VT enables direct assembly of a backplane.

Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.

Horizontal Perforated Strip
Perforated strip for centering shielded plu-in units.

Horizontal Rail Insulation Strip
Insulation strip for indirect mounting of backplane.

Z-Rail for Connector, DIN 41617, 31-pin
Z-rail for connector in accordance with DIN 41617, 31-pin.

Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).

Assembly Parts for Rugged Components
Assembly parts for rugged Side Panel, horizontal rail, cover plates, rear angle.

EuropacPRO Cover Plate for Horizontal Rail Type L, Light
Mechanical covering of installed components. The plate will be inserted into a groove of the L type horizontal rails.

EuropacPRO Cover Plate for Bolting to Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.