Energy Storage
Filtrer par
Filtre appliqué:
				0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
          The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
        

EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
          The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
        

1 U Air Deflector for 19" Fan Tray
          Air deflector with 1 U height to guide the air from front to top or from bottom to rear.
        

Interscale Flexible Heat Conductor (FHC), 20 mm
          Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
        

Varistar CP Frame
          Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration.
        

Varistar CP Mobile Frame
          Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration. For mobile application
        

Varistar CP Deco Frame

Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
          Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
        

EuropacPRO EMC Shielding Kit, Backplane to Side Panel
          Vertical profile enables the EMC contact between the side panel and the backplane.
        

SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"
          PDU with primary outlet, secondary outlets switch on when there is Power consumption on the primary outlet.
        

Interscale Flexible Heat Conductor (FHC), 70 mm
          Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
        

19" Vented Front Grille, 2 U, Filter Mat
          Filter mat for 19" vented front grill.