nVent LENTON taper-threaded splicing systems provide a positive locking connection and structural integrity in reinforced concrete construction. nVent LENTON spliced bars behave as continuous lengths of reinforcing steel bars by providing “full strength” in tension, compression and stress reversal applications. The nVent LENTON self-aligning, taper-threaded design provides for ease of installation, consistent performance and durability. It also develops higher tensile strength than lap splicing and provides for full load transfer with some of the slimmest and shortest couplers possible.
Fonctions
- Small diameter reduces concrete cover and eliminates reinforcing steel bar (rebar) congestion
- Tapered thread helps prevent cross-threading and provides a positive locking, no-slip connection
- For use on most international grades and types of reinforcing steel bar (rebar)
- Installs quickly, taking approximately four and one-half turns to engage
- No special tools or skills required
Produits | 37 résultats (654 articles)

C14 Two-Piece Weldable Coupler
Référence catalogueNom de l'élémentAdd to Quote action
C14 Two-Piece Weldable Coupler, 10 mm, #3
C14 Two-Piece Weldable Coupler, 12 mm, #4, 10M
C14 Two-Piece Weldable Coupler, 14 mm
C14 Two-Piece Weldable Coupler, 16 mm, #5, 15M
C14 Two-Piece Weldable Coupler, 18 mm
C14 Two-Piece Weldable Coupler, 20 mm, #6, 20M
C14 Two-Piece Weldable Coupler, 22 mm, #7
C14 Two-Piece Weldable Coupler, 25 mm, #8, 25M
C14 Two-Piece Weldable Coupler, 28 mm, #9, 30M
C14 Two-Piece Weldable Coupler, 30 mm
C14 Two-Piece Weldable Coupler, 32 mm, #10
C14 Two-Piece Weldable Coupler, 34 mm
C14 Two-Piece Weldable Coupler, 36 mm, #11, 35M
C14 Two-Piece Weldable Coupler, 38 mm
C14 Two-Piece Weldable Coupler, 40 mm
C14 Two-Piece Weldable Coupler, 43 mm, #14, 45M
C14 Two-Piece Weldable Coupler, 50 mm
C14 Two-Piece Weldable Coupler, 57 mm, #18, 55M

A12 Standard Transition Coupler, Plain, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 10 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 10 mm, #6, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 10 mm, #7, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 16 mm, #7, #5
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 20 mm, #7, #6
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 22 mm, #10, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 10 mm, #5, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 10 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 12 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 16 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 36 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 38 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 43 mm, 36 mm, #14, #11, 45M, 35M
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 36 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 38 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 40 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 57 mm, 43 mm, #18, #14, 55M, 45M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 10 mm, #8, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 22 mm, #8, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 22 mm, #9, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 16 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 20 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 22 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 16 mm, #10, #5
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 20 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 22 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 20 mm, #11, #6, 35M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 22 mm, #11, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 28 mm, #11, #9, 35M, 30M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 32 mm, #11, #10
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 25 mm, #12, #8
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 28 mm, #12, #9
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 36 mm, #12, #11
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 34 mm

CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12
Référence catalogueNom de l'élémentAdd to Quote action
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 10 mm, #3
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 12 mm, #4, 10M
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 14 mm
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 16 mm, #5, 15M
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 18 mm
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 20 mm, #6, 20M
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 22 mm, #7
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 25 mm, #8, 25M
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 28 mm, #9, 30M
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 30 mm
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 32 mm, #10
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 40 mm
CPPS Tapered Plastic Screw-In Plug with Steel Cap for A12, 50 mm

CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers
Référence catalogueNom de l'élémentAdd to Quote action
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 12 mm, #4, 10M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 14 mm
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 16 mm, #5, 15M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 20 mm, #6, 20M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 25 mm, #8, 25M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 28 mm, #9, 30M

P14 Position Coupler, Female Only, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
P14 Position Coupler, Female Only, Worldwide Design, 10 mm, #3
P14 Position Coupler, Female Only, Worldwide Design, 12 mm, #4, 10M
P14 Position Coupler, Female Only, Worldwide Design, 14 mm
P14 Position Coupler, Female Only, Worldwide Design, 16 mm, #5, 15M
P14 Position Coupler, Female Only, Worldwide Design, 18 mm
P14 Position Coupler, Female Only, Worldwide Design, 20 mm, #6, 20M
P14 Position Coupler, Female Only, Worldwide Design, 22 mm, #7
P14 Position Coupler, Female Only, Worldwide Design, 25 mm, #8, 25M
P14 Position Coupler, Female Only, Worldwide Design, 28 mm, #9, 30M
P14 Position Coupler, Female Only, Worldwide Design, 32 mm, 10M
P14 Position Coupler, Female Only, Worldwide Design, 36 mm, #11, 35M
P14 Position Coupler, Female Only, Worldwide Design, 40 mm

P13 Position Transition Coupler, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
P13 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3
P13 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm
P13 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm
P13 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3
P13 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M
P13 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
P13 Position Transition Coupler, Worldwide Design, 20 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 22 mm, 12 mm, #7, #4
P13 Position Transition Coupler, Worldwide Design, 22 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 22 mm, 16 mm, #7, #5
P13 Position Transition Coupler, Worldwide Design, 22 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 22 mm, 20 mm, #7, #6
P13 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 32 mm, 22 mm, #10, #7
P13 Position Transition Coupler, Worldwide Design, 32 mm, 25 mm, #10, #8
P13 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9
P13 Position Transition Coupler, Worldwide Design, 40 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 36 mm, 22 mm, #11, #7
P13 Position Transition Coupler, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M
P13 Position Transition Coupler, Worldwide Design, 36 mm, 28 mm, #11, #9, 35M, 30M
P13 Position Transition Coupler, Worldwide Design, 36 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 36 mm, 32 mm, #11, #10
P13 Position Transition Coupler, Worldwide Design, 36 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 25 mm, #12, #8
P13 Position Transition Coupler, Worldwide Design, 38 mm, 28 mm, #12, #9
P13 Position Transition Coupler, Worldwide Design, 38 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 36 mm, #12, #11
P13 Position Transition Coupler, Worldwide Design, 40 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 36 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 38 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 36 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 38 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 40 mm
P13 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3
P13 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
P13 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 10 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 12 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 16 mm
P13 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 22 mm, #8, #7
P13 Position Transition Coupler, Worldwide Design, 28 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M
P13 Position Transition Coupler, Worldwide Design, 28 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
P13 Position Transition Coupler, Worldwide Design, 28 mm, 22 mm, #9, #7
P13 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
P13 Position Transition Coupler, Worldwide Design, 30 mm, 16 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 20 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 22 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 32 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 32 mm, 20 mm, #10, #6
P13 Position Transition Coupler, Worldwide Design, 32 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 20 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 22 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 30 mm

A12 Standard Coupler, Plain, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
A12 Standard Coupler, Plain, Worldwide Design, 40 mm
A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
A12 Standard Coupler, Plain, Worldwide Design, 14 mm
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
A12 Standard Coupler, Plain, Worldwide Design, 22 mm, #7
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10
A12 Standard Coupler, Plain, Worldwide Design, 18 mm
A12 Standard Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
A12 Standard Coupler, Plain, Worldwide Design, 30 mm
A12 Standard Coupler, Plain, Worldwide Design, 34 mm
A12 Standard Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
A12 Standard Coupler, Plain, Worldwide Design, 38 mm, #12
A12 Standard Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
A12 Standard Coupler, Plain, Worldwide Design, 50 mm
A12 Standard Coupler, Plain, Worldwide Design, 57 mm, #18, 55M

P13 Position Coupler, Male and Nut Only, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
P13 Position Coupler, Male and Nut Only, Worldwide Design, 10 mm, #3
P13 Position Coupler, Male and Nut Only, Worldwide Design, 12 mm, #4, 10M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 14 mm
P13 Position Coupler, Male and Nut Only, Worldwide Design, 16 mm, #5, 15M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 18 mm
P13 Position Coupler, Male and Nut Only, Worldwide Design, 20 mm, #6, 20M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 22 mm, #7
P13 Position Coupler, Male and Nut Only, Worldwide Design, 25 mm, #8, 25M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 28 mm, #9, 30M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 32 mm, #10
P13 Position Coupler, Male and Nut Only, Worldwide Design, 36 mm, #11, 35M
P13 Position Coupler, Male and Nut Only, Worldwide Design, 40 mm

S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38" dia, 2.15", M24 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 22 mm, #7, 1.75" dia, 2.28", M27 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75" dia, 2.4", M30 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25" dia, 2.77", M39 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5" dia, 3.02", M45 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 10 mm, #3, 1.11", M12 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.29", M16 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.75" dia, 2.4", M30 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 14 mm, 1.36", M18 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 16 mm, #5, 15M, 1.45", M20 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 18 mm, 1.25" dia, 1.54", M22 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38" dia, 1.54", M22 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38" dia, 1.45", M20 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75" dia, 2.15", M24 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75" dia, 1.45", M20 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 28 mm, #9, 30M, 1.88" dia, 2.53", M33 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 30 mm, 2" dia, 2.64", M36 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25" dia, 2.4", M30 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 34 mm, 2.25" dia, 2.77", M39 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 36 mm, #11, 35M, 2.5" dia, 2.89", M42 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 38 mm, #12, 2.5" dia, 3.02", M45 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5" dia, 3.14", M48 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5" dia, 2.64", M36 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5" dia, 2.4", M30 Thread
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 50 mm, 3.5" dia, 3.45", M56 Thread

A12 Standard Coupler, Plain, European Design
Référence catalogueNom de l'élémentAdd to Quote action
A12 Standard Coupler, Plain, European Design, 32 mm, #10
A12 Standard Coupler, Plain, European Design, 10 mm, #3
A12 Standard Coupler, Plain, European Design, 12 mm, #4, 10M
A12 Standard Coupler, Plain, European Design, 14 mm
A12 Standard Coupler, Plain, European Design, 16 mm, #5, 15M
A12 Standard Coupler, Plain, European Design, 18 mm
A12 Standard Coupler, Plain, European Design, 20 mm, #6, 20M
A12 Standard Coupler, Plain, European Design, 25 mm, #8, 25M
A12 Standard Coupler, Plain, European Design, 28 mm, #9, 30M
A12 Standard Coupler, Plain, European Design, 30 mm
A12 Standard Coupler, Plain, European Design, 34 mm
A12 Standard Coupler, Plain, European Design, 36 mm, #11, 35M
A12 Standard Coupler, Plain, European Design, 38 mm, #12
A12 Standard Coupler, Plain, European Design, 40 mm
A12 Standard Coupler, Plain, European Design, 43 mm, #14, 45M
A12 Standard Coupler, Plain, European Design, 50 mm
A12 Standard Coupler, Plain, European Design, 57 mm, #18, 55M

P14 Position Coupler, Male and Nut Only, Worldwide Design
Référence catalogueNom de l'élémentAdd to Quote action
P14 Position Coupler, Male and Nut Only, Worldwide Design, 10 mm, #3
P14 Position Coupler, Male and Nut Only, Worldwide Design, 12 mm, #4, 10M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 14 mm
P14 Position Coupler, Male and Nut Only, Worldwide Design, 16 mm, #5, 15M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 18 mm
P14 Position Coupler, Male and Nut Only, Worldwide Design, 20 mm, #6, 20M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 22 mm, #7
P14 Position Coupler, Male and Nut Only, Worldwide Design, 25 mm, #8, 25M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 28 mm, #9, 30M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 32 mm, #10
P14 Position Coupler, Male and Nut Only, Worldwide Design, 36 mm, #11, 35M
P14 Position Coupler, Male and Nut Only, Worldwide Design, 40 mm

P24 Position Coupler
Référence catalogueNom de l'élémentAdd to Quote action
P24 Position Coupler, 22 mm, #7
P24 Position Coupler, 25 mm, #8, 25M
P24 Position Coupler, 28 mm, #9, 30M
P24 Position Coupler, 32 mm, #10
P24 Position Coupler, 36 mm, #11, 35M
P24 Position Coupler, 43 mm, #14, 45M
P24 Position Coupler, 57 mm, #18, 55M