IceStop Self-Regulating Cable Kit
Hover to magnify image or click to enlarge
IceStop Self-Regulating Cable Kit
nVent RAYCHEM IceStop self-regulating trace heating cable kits provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design
- Easy to install, pre-terminated kits: 5 - 30 m, each with 8 m power cable, GM-RAKE fixing bracket and RayClic end seal
- Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
| Min Installation Temperature | 0 °F |
| Nominal Cable Weight | 0.08 lb/ft |
| Nominal Height | 0.24 in |
| Nominal Width | 0.54 in |
| Nominal Height | 6 mm |
| Cold Lead Length | 8 m |
| Nominal Width | 14 mm |
| Nominal Power Output, In Air @ 0°C, 230V | 18 W/m |
| Cold Lead Length | 26 ft |
| Nominal Power Output, In Ice Water @ 0°C, 230V | 36 W/m |
| Max Continuous Exposure Temperature, Power On | 65 °C |
| Max Intermittent Exposure Temperature, Power On | 85 °C |
| Nominal Cable Weight | 120 g/m |
| Max Continuous Exposure Temperature, Power On | 150 °F |
| Max Intermittent Exposure Temperature, Power On | 185 °F |
| Supply Voltage | 220 – 240 V |
| Max Cumulative Hours for Intermittent Exposure | 800 h |
| Min Installation Temperature | -18 °C |
| Color | Black |
| Ground Path Type | Braid |
| Outer Jacket Material | Modified Polyolefin |
| Heating Cable Technology | Self-Regulating |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.