Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 361 résultats (2987 articles)

EuropacPRO Cover Plate for Bolting to Side Panel, SNCF
A cover plate is used for electromagnetic shielding or as mechanical protection.

Combined Mounting Kit for Chassis
The combined mounting enables the option to split a 6 U high subrack in 3 U and 6 U sections.

Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.

EuropacPRO Mounting Plate for Use With Cover Plate
Mounting plate for use with cover plates.

Mounting Plate for 19" Case and Subrack
Mounting plate for heavy components or proprietary electronic assemblies.

Grub Screw
For screwing or riveting to PCBs.

Torx Screwdriver
Tool for different torx screws.

EuropacPRO Divider Plate
The divider plate enables the user to create a seperate area inside a subrack or cases.

EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO 19" Bracket for Textile Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO Trim for Panel Mounting
Trim for panel mounting.

EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet.