NGC-30 Series, Voltage Sensing Module


NGC-30 Series, Voltage Sensing Module
nVent RAYCHEM NGC-30 Series - Voltage Sensing Module is a card rack board module that monitors the actual voltage being used by the NGC-30-CRM/CRMS.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install
- Mounted in the NGC-30 panel
Specifications
Height | 3.54 in |
Width | 9.76 in |
Voltage Rating | 12 V |
Height | 89.9 mm |
Width | 248 mm |
Voltage Rating Type | DC |
Operating Temperature | −40 to 140 °F |
Operating Temperature | −40 to 60 °C |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.