Skip to main content
Please Select Your Country/Language Preferences

Hold Down Clip Hover to magnify image or click to enlarge

Hold Down Clip

nVent RAYCHEM TraceTek TT-HDC hold down clips are plastic cable clips that can be attached to floors or other surfaces. TT1000-SC, TT3000-SC, and TT5000-SC sensing cables utilize the 6.35 mm (1/4") size TT-HDC, over-braided sensing cables utilizes the 12.7 mm (1/2") size TT-HDC.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Mounting Adhesive
Color Grey
Material Plastic
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing