WinterGard Heating Cable Connection Kit
Hover to magnify image or click to enlarge
WinterGard Heating Cable Connection Kit
nVent RAYCHEM WinterGard Heating Cable Connection Kit are range of accessories, including heat shrink polymers used to connect and terminate select nVent RAYCHEM self-regulating trace heating cable and cold applied end seals. Requires wire stripping and a heat gun. Each kit contains connection components for a cable termination and end seal.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation
- Requires wire stripping and a heat gun
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
| Current Rating | 30 A |
| Max Exposure Temperature | 65 °C |
| Voltage Rating | 120 – 277 V |
| Max Exposure Temperature | 150 °F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.