RIM-LPE Low Pitch Eave Panel
Hover to magnify image or click to enlarge
RIM-LPE Low Pitch Eave Panel
nVent RAYCHEM RIM-LPE Low-Pitch Eave panels are specifically designed for integration with metal roof systems and for applications involving roof pitches of 3:12 or less; with self-regulating heating cables embedded in a specially designed base that directs most of the heat to the top surface for maximum efficiency. The base and heating cable are covered with a cover panel that transfers heat along the continuous edge of the roof. The cover panels are available in variety of colors to match the roof material.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Prevents ice dam and icicle problems in low pitch eaves, avoids consequential roof damage
- An aesthetically attractive solution, with no visible cables, various colors and finishes
- Simple to install and operate
- Energy efficient, self-regulating heating cable plus advanced UL and CSA Certified control systems
- Reliable during long life: 20 year product warranty available
- Maintenance free
Specifications
| Heating Capacity | 24 W/ft |
| Heating Capacity | 79 W/m |
| Cable Type | Self-Regulating |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.