Skip to main content
Please Select Your Country/Language Preferences

A10000209 Hover to magnify image or click to enlarge

RIM-E Eave Panel

nVent RAYCHEM RIM-E panels are installed on the roof eaves and embed 3 runs of self-regulating heating cable for high power output requirements. The self-regulating heating cable is embedded in a specially designed base that directs most of the heat to the top surface for maximum efficiency. The base and heating cable are covered with a cover panel that transfers heat along the continuous edge of the roof. The cover panels are available in variety of colors to match the roof material.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Heating Capacity 36 W/ft
Heating Capacity 118 W/m
Cable Type Self-Regulating
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing