FrostGuard Pipe Freeze Protection Hardwire Kit
Hover to magnify image or click to enlarge
FrostGuard Pipe Freeze Protection Hardwire Kit
nVent RAYCHEM FrostGuard pre-assembled self-regulating heating cables are designed for freeze protection applications. Available as 240 V, in various lengths with a 6 ft power cord.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple design
- Pre-assembled heating cable with cold lead makes it easy to install
- Energy efficient and safe
- No overheating possible even when overlapped or closely spaced
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
| Cold Lead Length | 1.83 m |
| Min Installation Temperature | 5 °F |
| Cold Lead Length | 6 ft |
| Max Continuous Exposure Temperature, Power On | 65 °C |
| Max Continuous Exposure Temperature, Power On | 150 °F |
| Supply Voltage | 208 – 240 V |
| Min Installation Temperature | -15 °C |
| Color | Black |
| Ground Path Type | Braid |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.