RayStat M2-G Ground Sensor for Temperature and Moisture


RayStat M2-G Ground Sensor for Temperature and Moisture
nVent RAYCHEM RAYSTAT-M2-G-SENSOR is a ground temperature and moisture sensor designed for embedding into the surface of the outdoor area. It is used with the RAYSTAT-M2 thermostat to ensure the heating system is only energized when the surface temperature is below the selected setting and snow or ice is present on the sensor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- 10 m pre-installed supply cable
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.