PSU 19" AC/DC Maxpower 50 W, Single
Hover to magnify image or click to enlarge
PSU 19" AC/DC Maxpower 50 W, Single
Redundancy with active OR decoupling; No base load required; Automatic load distribution depending on PSU temperature; No current share line required between power supplies; Quasi-resonant topology reduces EMC emissions.
Details
Resources
Features
- Wide input voltage range 90 ... 253 VAC and 100 ... 360 VDC
- 1 output voltage
- Signalling: Output voltage OK
- Including front panel
- Standby (no load) Power <1.5 W
- Efficiency up to 88%
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.