PSU 19" AC/DC Linear Regulator, Dual
Hover to magnify image or click to enlarge
PSU 19" AC/DC Linear Regulator, Dual
Linear regulator for application which only allows a very low noise level at the outputs.
Details
Resources
Features
- 2 output voltages, galvanically separated
- High control accuracy, low residual ripple and very low interference
- Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
- Suited for medical applications (8 mm safety clearances)
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.