Frame Type Plug-In Unit Extruded Side Panel, Screw-On Option


Frame Type Plug-In Unit Extruded Side Panel, Screw-On Option
Details
Resources
Features
- Integrated lateral groove to accept a PCB
- Side Panel for constructing a plug-in unit consists of an Al extrusion
- Top / Bottom cover can be screwed on
Specifications
Rack Height | 3U |
Works With | Frame Type Plug-In Unit |
Finish | Passivated |
Type | screw-fixed |
Product Type | Side Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.