SM-TF130-DI Plug-In Sensor Module for Elexant 650c-Modbus
SM-TF130-DI Plug-In Sensor Module for Elexant 650c-Modbus
nVent Raychem SM-TF130-DI module is designed to operate only with Elexant 650c-Modbus controller. It provides additional digital and analog inputs to use for the panel alarm and ice rain feature.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Used with Elexant 650c-Modbus enables an option of panel alarm via additional digital input
- Used with Elexant 650c-Modbus enables ice rain feature - preheating the surface to prevent the issue of freezing rain (for surface snow melting application only).
Specifications
Asennusohje
Lentolehtinen
Lisäreferenssit
Tietolomake
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.