Deck Assembly
        
        Hover to magnify image or click to enlarge
      
        Deck Assembly
Deck assemblies hold the nVent LENTON Quick Wedge coupler in place during installation. The Deck Assemblies attach to the yoke of the pin driver. Each deck assembly is designed for a specific reinforcing bar size and is quickly and easily changed in the field.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Color-coded and stamped with appropriate reinforcing bar size
 - Simple design allows quick changes between bar sizes
 - Securely holds the coupler during assembly
 
Specifications
| Finish | Painted | 
| Material | Steel | 
Asennusohje
Tapaustutkimus
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.