Jalustaliitos, S2MBC
Hover to magnify image or click to enlarge
Jalustaliitos, S2MBC
Syspend 281-Max Base Coupling attaches the enclosure directly to a horizontal surface. Enclosure can be rotated 300 degrees and locked in position. Includes safety stop and maintenance-free bearing.
Details
Resources
Video
Features
- Coupling can rotate 300 degrees with stop
- Gasket and mounting hardware are included
- Surface mounting fasteners are not provided
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.