NH-kuormaerotin ja varokkeet
Hover to magnify image or click to enlarge
NH-kuormaerotin ja varokkeet
Snap -action switch enables safe operator-independent switching.
Details
Benefits
Resources
Features
- Description: 3-pole NH switch disconnector with fuses. With multifunction handle (snap action switch mechanism). Connection at the bottom.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 18.6 W(33500), 52.5 W (33510)
- Pack quantity: 1 pc.
- Approvals: IEC, VDE, DNV GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.