Tukieristin, DRS
Hover to magnify image or click to enlarge
Tukieristin, DRS
Mounting brackets to install earthing strips and rails. Available flat or inclined.
Details
Resources
Features
- Description: Mounting brackets to install earthing strips and rails.
- Material: Zinc plated steel.
- Pack quantity: 20 pieces.
Specifications
| Thickness | 0.07in |
| Thickness | 1.8mm |
| Material | Mild Steel |
| Finish | Zinc Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.