Sivuasennuslevyn kiinnikkeet, MPS
Hover to magnify image or click to enlarge
Sivuasennuslevyn kiinnikkeet, MPS
These fixation brackets allow for fitting a full height or partial height mounting plate to one side within the enclosure when more mounting space is needed. The mounting plate will separate bayed enclosures in full, or partially, depending on the height of it.
Details
Benefits
Resources
Video
Accessories
Features
- Description: To mount the standard mounting plate on the side of the enclosure's frame. Provides a mounting surface that is flush with the profiles.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 brackets with mounting accessories.
Specifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.