Plug-in busbar | Virranjakelu, MSBS
Hover to magnify image or click to enlarge
Plug-in busbar | Virranjakelu, MSBS
This plug-in busbar, MSBS, can withstand a rated current up to 1400A, and has been tested according to IEC 61439. It is a flexible, easy to mount solution.
Details
Benefits
Resources
Accessories
Features
- Description: Vertical busbar to build up the plug-in system. The MSBS bars are fixed in the MSVH supports with standard bolts, washers and nuts. The rated current can be increased up to 2 x 1400A if the incoming connetion is in the middle.
- Material: Tin plated aluminium.
- Delivery: 4 pieces of busbars.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.