Sokkelin sivulevyt, PST
Hover to magnify image or click to enlarge
Sokkelin sivulevyt, PST
These plinth side panels close off the extra space underneath the enclosure if needed.
Details
Benefits
Resources
Accessories
Features
- Description: Mounted directly to the corner pieces.
- Material: 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 side panels, mounting accessories included in PF package.
Specifications
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7022 |
| Color | Umbra Gray |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.