Plain bottom plates | Virranjakelu, CBP-PD
Hover to magnify image or click to enlarge
Plain bottom plates | Virranjakelu, CBP-PD
This steel bottom plate, CBP, comprises of three pieces, available off the shelf, and should be used when the bottom part of the enclosure must be covered. The enclosure's stated protection degree will remain intact. The plates can be removed easily to allow for mounting of cabling accessories.
Details
Benefits
Resources
Features
- Description: Consist of three pieces for easy cable access. To achieve perfect sealing use the gasket kit BG01.
- Material: 1 mm zinc plated steel.
- Pack quantity: 1 kit of three parts bottom plate.
Specifications
| Thickness | 0.04in |
| Thickness | 1mm |
| Finish | Plated |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.