Skip to main content
Please Select Your Country/Language Preferences

Oil and gas, stainless steel, single door enclosure Hover to magnify image or click to enlarge

Öljy ja kaasu, haponkestävä teräs, yksiovinen kotelo, ASR-OG

The stainless steel single door wall mounted enclosure range, ASR-OG, with a IP 66 protection degree, is available off the shelf in four different sizes that accommodate majority of common applications. The risk for component failure, and with that unnecessary downtime is eliminated, as water and dust are prevented from entering the enclosure. This enclosure range is well suited for installation of industrial equipment in environments exposed to corrosive process chemicals, including chloride, marine applications subject to saltwater spray, and coastal areas.

Read more Read less

Industry Standards

CE, UK CA

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.08in
Door Thickness 0.08in
Body Thickness 2mm
Door Thickness 2mm
Finish Brushed
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.