Asennuslevyn saranat, MPH
Hover to magnify image or click to enlarge
Asennuslevyn saranat, MPH
With hinges fitted to a mounting plate, an additional mounting surface can be created while maintaining access to the interior of the enclosure. Equipment that is regularly maintained or checked can then be installed in the front of the enclosure, where it is more accessible.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Allows the mounting plate to be opened up to 105º.
- Pack quantity: 1 complete kit with accessories for one mounting plate.
- Mounting requirements: Always use in combination with the CB carrier bar.
Specifications

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.