Profiilikiskojen (19") kiinnikkeet, DND
Hover to magnify image or click to enlarge
Profiilikiskojen (19") kiinnikkeet, DND
These quick and easy to mount brackets to fix 19" profiles provide spacing within the front of 600 mm consoles, which allows for equipment to be installed either in a factory or in the field.
Details
Benefits
Resources
Accessories
Features
- Description: For fixing 19” profiles in 600 mm, wide enclosures. Adjustable in depth in 12.5 mm steps.
- Material: 3 mm zinc plated mild steel.
- Pack quantity: 4 brackets with mounting accessories.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.