Eristeasennuslevy, UMPP-C
Hover to magnify image or click to enlarge
Eristeasennuslevy, UMPP-C
This is an easy to machine mounting plate that will prevent undesired contact between electrical components and the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Insulated mounting plate for UCP/UCPT enclosures.
- Material: Hard paper 5 mm.
- Pack quantity: 1 piece.
- Fast machining and assembly of components without the risk of undesired contact of the electrical components and the enclosure
Specifications
| Thickness | 0.2in |
| Thickness | 5mm |
| Material | Hard Paper |
| Finish | Mill |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.