NH-varokekytkin
Hover to magnify image or click to enlarge
NH-varokekytkin
Fuse switch disconnector with easy connection at top and bottom.
Details
Benefits
Resources
Features
- Description: 3-pole NH bus-mounting fuse switch disconnector, size 000 to 3, connection at top and bottom.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10*
- Pack quantity: 1 pc.
- Approvals: IEC, GL, VDE, DNV GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.