Jalusta, PFF


Jalusta, PFF
These floor stands for floor mounting should be used when a suitable operation height is required for a wall mounted enclosure.
Details
Benefits
Resources
Features
- Description: Floor stands for floor mounting to give a suitable operation height. Available for 300 and 400 mm depth enclosures with W≥ 400mm. 300 or 450 mm high are available. Machining is required.
- Material: 2 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 2 pieces with mounting accessories.
Specifications
Thickness | 2mm |
Thickness | 14ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.