Fix system vertical profiles | Virranjakelu, MSFP
Hover to magnify image or click to enlarge
Fix system vertical profiles | Virranjakelu, MSFP
These galvanised vertical profiles, MSFP, are available off the shelf and have two mounting levels. The first is for components and the second is for distribution busbar supports. The profiles have been tested to IEC 61439.
Details
Benefits
Resources
Accessories
Features
- Description: Vertical profiles to build up fix systems. It can be mounted with or without sidepanels MSPS. These profiles lets us to mount MCCBs in mounting plates MSMPN, or DIN rails for modular components with the accessory fix MSADP or adjustable MSMPA01. The busbar supports in the rear of the compartements, MSFH, mount directly to the profile.
- Material: 1.55 mm galvanized steel.
- Delivery: 2 pieces with mounting material.
- Galvanized vertical profiles for a fix system, with two mounting levels, the first for installing components and the second for mounting distribution busbar supports
- The profiles are available off the shelf, and have been tested according to IEC 61439
- The profiles form the base, to which a fix system can be built onto
- The fix system can be upgraded from form 1 segregation to form 4, and is closed using either front panels or partial doors
- A flexible and reliable solution that ensures procurement, design and installation can be done efficiently
Specifications
| Thickness | 0.06in |
| Thickness | 1.55mm |
| Finish | Galvanized |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.