EMC-kytketty pohjalevy, CBPE
Hover to magnify image or click to enlarge
EMC-kytketty pohjalevy, CBPE
This bottom plate is used for installing EMI cables into floor standing enclosures and ensures that the EMC performance is maintained.
Details
Benefits
Resources
Accessories
Features
- Description: Replaces two parts of the standard three or four piece bottom plates. Due to the hammer head cones, EMI cables can be directly earthed to the bottom plate keeping the "Faraday cage".
- Material: 1,5 mm zinc plated steel.
- Pack quantity: 2 pieces with EMI gasket and mounting accessories.
- Zinc plated steel bottom plate for installing EMI cables into floor standing enclosures
- EMI cables can be directly earthed to the bottom plates using the hammer head cones
- EMI cables are directly earthed to the enclosure's frame through the bottom plate creating a "Faraday cage" maintaining the EMC performance of the enclosure
- Zinc plated bottom plates should be used in combination with EMC floor standing enclosures
Specifications
| Thickness | 0.06in |
| Thickness | 1.5mm |
| Finish | Plated |
| Material | Steel |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.