LED-kaappivalaisin 24 V
Hover to magnify image or click to enlarge
LED-kaappivalaisin 24 V
An LED light specially designed for nVent HOFFMAN enclosures. Tool-free assembly reduces the assembly time. Simple through wiring based on a plug and play system.
Details
Benefits
Resources
Accessories
Features
- Description: LED enclosure light specially designed for nVent HOFFMAN enclosures. Fast and tool-free assembly thanks to a latching hook system designed to fit the 25mm hole pattern on nVent HOFFMAN enclosures. May be fitted horizontally or vertically.
- Please be advised that when using the clamp mechanism to mount these lights, they cannot be installed on the top rail of ProLine and ProLine G2 cabinet frames.
Specifications
| Color Temperature | 4000K |
| Color | Black |
| Lamp Type | LED |
| Light Color | Neutral White |
| Material | Plastic |
| Finish | Smooth |
| Operating Temperature | −20 to 55°C |
| Operating Temperature | −4 to 131°F |
Certification
Hyväksyntäviraston sertifikaatti
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.