CS480 Wall Joint
Hover to magnify image or click to enlarge
CS480 Wall Joint
CS480 Wall Joint with vertical socket and attaches to a wall or a vertical surface. Arm can be rotated or turned 340 degrees. Cover to facilitate wiring. Maintenance-free bearings.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Joint can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket and mounting hardware are included
- Surface mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.