CrossBoard-liitäntämoduuli, WOCB
Hover to magnify image or click to enlarge
CrossBoard-liitäntämoduuli, WOCB
Safe an convenient connection module for the CrossBoard platform.
Industry Standards
UL
IEC
Details
Benefits
Resources
Features
- Description: Connection module 16 mm², 3-pole with integrated spring terminals 1.5 - 16 mm². Cover cap included.
- Rated voltage: 690 V
- Rated current: 63 A
- Power dissipation at 80% load: 2.9 W
- Dimensions: 22.5 × 160 × 115 mm
- Pack quantity: 1 pc.
- Approvals: IEC,UL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.