Kaapelilaippa HD, CGHD
Hover to magnify image or click to enlarge
Kaapelilaippa HD, CGHD
These hygienic cable glands meet EHEDG requirements and are developed for enclosures that are to be installed within the food & beverage industry. Ingress protection is guaranteed, even when the enclosure is being cleaned with high pressure, high temperature water.
Details
Benefits
Resources
Features
- Description: Hygienic design cable fittings. Known for excellent strain relief even while providing higher protection class. Machining required. Design according to EHEDG standards.
- Material: AISI 303 stainless steel. Sealing in FDA approved silicone.
- Protection: IP 69.
- Pack quantity: 5 pieces, locknut included.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.