Kaapelikiinnikkeet, CAC


Kaapelikiinnikkeet, CAC
The cable clamps secures cables into position and relives any external strains which in turn helps prevent equipment damage.
Details
Benefits
Resources
Accessories
Features
- Description: To secure incoming cables onto the fixing bars CAB and CABP. Holds the cable in position and supports the weight.
- Material: Zinc plated steel.
- Pack quantity: 25 clamps.
- Mounting requirements: Add CAB/CABP to mount the cable clamps CAC.
Specifications
Thickness | 2mm |
Thickness | 14ga |
Material | Mild Steel |
Finish | Zinc Plated |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.