Kiskosovitin 160 A, WO60


Kiskosovitin 160 A, WO60
Details
Benefits
Resources
Features
- Description: 3-pole busbar adapter 160 A, adapted to the component manufacturer's design.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 7.7 W
- Pack quantity: 1 pc.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.