DIN-aukkojen peitelevyt | Virranjakelu, TB13G


DIN-aukkojen peitelevyt | Virranjakelu, TB13G
These plastic blanking plates, TB13G, are available of the shelf. They are used to cover unused DIN slots, as well as unused space in standard slotted front plates, which improves the aesthetics of the enclosure.
Details
Benefits
Resources
Features
- Description: Blanking plate to cover the unused space in the DIN slots. Can be divided per half a module.
- Material: Plastic.
- Finish: RAL 7035.
- Pack quantity: 1 piece of blanking plate 13 mod. Overall length 234 mm.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.