Wall mounted Aluminum Single Door Enclosure, WAS
Hover to magnify image or click to enlarge
Wall mounted Aluminum Single Door Enclosure, WAS
The aluminium single door wall mounted enclosure range, WAS, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. The WAS range is ideal for using in zones of exposure to corrosion and adverse ambient conditions.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4, 12
IEC 62208 IP66
CE, UK CA, UL
Details
Benefits
Resources
Features
- Material: Aluminium AlMg3. Body: 2 mm. Door: 2.5 mm. Mounting plate: 2 mm galvanized steel.
- Body: Folded and seam welded. Four M8 × 13 studs for bottom profiles / mounting plate fixation. For ease of installation, each back corner of the enclosure is laser-marked to precisely indicate where to drill holes and affix AWS wall mounting brackets.
- Door: Surface mounted with 130° opening. Concealed removable hinges with captive pin. Left or right hand opening. Inner M6 welded studs to mount door profiles MMDP, see delivery. Sealing is ensured by an injected one piece polyurethane gasket.
- Complies with IP66 | IK 08
- Lock: nVent HOFFMAN customized double-bit 3 mm lock, with 90° movement and anti-vibration mechanism. Two locks for 600 mm high to 800 mm high enclosures. Espagnolette three point locking for 1000 mm high enclosures and above. Other inserts are available as an accessory.
- Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment. On the top and bottom there are holes to facilitate cable fixing. Fixed onto M8 press welded studs to the rear of the enclosure. All sides, from 800 mm and above, are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth.
- Cable access: No gland plate openings as standard, to maximise sealing.
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
- Delivery: Enclosure with door and mounting plate, plastic double-bit 3 mm key, and mounting accessories. Metallic key, for height 1000 mm and above. Earthing facilities.
Specifications
Asennusohje
Certification
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.