Air-to-Air Heat Exchanger, MIX
Hover to magnify image or click to enlarge
Air-to-Air Heat Exchanger, MIX
Industrial air-to-air heat exchangers offer a cost effective, low maintenance enclosure cooling.
Details
Resources
Features
- Ambient temperature range: - 5 °C to + 55 °C
- Finish: RAL 7035 for the galvanized steel versions
- Pack quantity: 1
Specifications
| Cable Length | 3m |
| Rated Frequency | 50 – 60Hz |
| Material | Galvanized Steel |
| Protection Rating | IP54 |
Certification
Tekniset tiedot
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.