nVent ERIFLEX FleXbus IP66 Upgrade Kit
Hover to magnify image or click to enlarge
nVent ERIFLEX FleXbus IP66 Upgrade Kit
Details
Resources
Video
Features
- Upgrades IP55 to IP66 by adding the heat shrink tubing
- Increases the dustproof and waterproof level
- Halogen free
Specifications
| Shrink Ratio | 4:1 |
| Working Temperature | -55 to 130 °C |
| Working Temperature | -67 to 266 °F |
| Forming Temperature | 135 °C Min |
| Forming Temperature | 275 °F Min |
Asennusohje
Tekninen käsikirja
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
UKCA, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.