nVent ERIFLEX FleXbus Aluminum Perforated Profile


nVent ERIFLEX FleXbus Aluminum Perforated Profile
Details
Application images
Resources
CAD
Video
Related Products
Features
- Optional brackets are available
- Factory-punched head holes for quick assembly
- RoHS compliant
Specifications
Asennusohje
Tekninen käsikirja
Tekniset tiedot
Certifications
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
UR, QEUY2.E125470, FleXbus Supports
English
ANSI/UL 67, ANSI/UL 891
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914






- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.