FTCB Flat Braid in Coil, Tinned Copper
Hover to magnify image or click to enlarge
FTCB Flat Braid in Coil, Tinned Copper
Details
Resources
Related Products
Features
- Braids in coil are mainly used for power distribution or earthing applications
- Non-magnetic material
- Tinned finish provides a theft-deterrent appearance
Specifications
| Wire Diameter | 0.01" |
| Wire Diameter | 0.15mm |
| Material | Copper |
| Finish | Tinned |
Luettelo
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.