FC nVent ERIFLEX Flexibar to Busbar Clamp


FC nVent ERIFLEX Flexibar to Busbar Clamp
Details
Application images
Resources
CAD
Features
- Connects nVent ERIFLEX Flexibar to copper busbar
- Two plates complete with screws
- Allows for excellent electrical contact
- Installs quickly and easily
- Ideal for on site modifications
- RoHS compliant
Specifications
Clamping Capacity | 0.79" |
Quality Class | 8.8 |
Clamping Capacity | 20mm |
Finish | Electrogalvanized |
Material | Steel |
Luettelo
Tekninen käsikirja
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.