BJ Round Braid with Crimped Lugs
Hover to magnify image or click to enlarge
BJ Round Braid with Crimped Lugs
Details
Resources
Features
- Ready to use out of the box, saving installation time and labor
- Allows for bending very close to the contact area
- RoHS compliant
Specifications
| Material | Copper |
| Finish | Tinned |
| Working Temperature | 105 °C Max |
| Working Temperature | 221 °F Max |
Esite
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.