Water Pipe Ground Clamp


Water Pipe Ground Clamp
The nVent ERICO Water Pipe Ground Clamp provides a highly reliable method for grounding copper conductors to metallic water pipes or ground rods, essential for electrical safety in residential, commercial, and industrial systems. Constructed from high-strength silicone bronze, this clamp ensures excellent durability, corrosion resistance, and secure, long-lasting electrical connections. Its robust design makes it a trusted component for creating effective grounding paths in accordance with applicable electrical codes and standards.
Details
Resources
Features
- Manufactured from high-strength silicone bronze for superior durability and corrosion resistance
- Used for connecting copper conductors to metallic water pipe or ground rods
- Designed for effectively connecting copper conductors to metallic water pipes or ground rods
- Ensures a secure and low-resistance path for grounding applications
- Suitable for a range of conductor and pipe sizes
Specifications
Material | Silicon Bronze |
Esite
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
CSA 234283
CSA C22.2 No. 0, CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.