SSB Double Cutting Twist Type Rail Drill Bit
Hover to magnify image or click to enlarge
SSB Double Cutting Twist Type Rail Drill Bit
Details
Resources
Video
Related Products
Features
- Designed for high-speed drilling applications
- Withstands approximately 30 uses
- Drill bits can be reground approximately ten times
- Can be used on all rail types
- Allows for short drill times
- Requires adaptor (sold separately) to 3/4" (19 mm) Weldon shank
Specifications
| Material | High-Speed Steel |
| Finish | TIALN Coating |
Esite
Tekninen käsikirja

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.