PVT1 Photovoltaic Surge Protection Class I+II
Hover to magnify image or click to enlarge
PVT1 Photovoltaic Surge Protection Class I+II
Details
Application images
Resources
Features
- Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
Specifications
Esite
Certifications
cUR VZCA8.E325047
CSA C22.2 No. 269.4
UR VZCA2.E325047
ANSI/UL 1449
CE, ERICO PVT
English
DIN EN 50539-11 (VDE 0675-39-11):2013-12 + A1:2015-09; EN 50539-11:2013-03 + A1:2014
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.