ESE Air Terminal for Remote Tester
        
        Hover to magnify image or click to enlarge
      
        ESE Air Terminal for Remote Tester
The nVent ERICO Early Streamer Emission (ESE) Air Terminal for Remote Tester generates controlled magnitude and frequency pulses at the tip of the terminal during high static fields before a lightning discharge. Due to the internal control circuit, the nVent ERICO ESE Air Terminal for Remote Tester enables early launching of an upward leader compared to other passive components. When paired with the nVent ERICO ESE Air Terminal Remote Tester, the need for on-site manual testing is eliminated and creates a more autonomous, continuous monitoring solution.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Designed and tested to NF C 17-102 and similar standards
 - Superior corrosion resistance, even in high salinity environments
 - Quick and easy installation
 - Compatible with nVent ERICO ESE Air Terminal Remote Tester
 - Suitable for use with a variety of downconductor systems including tape and stranded conductors in addition to insulated downconductors such as nVent ERICO ISOnV and nVent ERICO Ericore conductors
 
Specifications
Asennusohje
Tekninen käsikirja
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.